Quick Search

CAT D4-15 LGP

CAT D4-15 LGP

CAT Certified
Year
2021
Working hours
3,735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT D4-15 LGP
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberJPH00418
Unit NumberU61376
Catalog Number10018039
Year2021
Hours3,735 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
EngineEngine
Additional informationAIR CLEANER, STANDARD
BLADE ACCUGRADE READY, LGP
CAB PACKAGE, COMFORT
CAB, PROTECTION PACKAGE
CLEAN EMISSIONS MODULE
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
D4 15A LGP TRACTOR
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
I09
KIT VISIBILITY, SINGLE CAMERA
LIGHTS, 6, LED
Online Owner's Manual
PITCH, BLADE, MANUAL
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
Protection 12 Month / 500 Hour Powertrain and Hydraulic
PROTECTION PACKAGE, FRONT
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering