Quick Search

CAT D4-15VP

CAT D4-15VP

CAT Certified
Year
2021
Working hours
1,130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT D4-15VP
Ziegler CAT
CategoryCrawler dozers
Serial NumberJPH00309
Unit NumberEQ0075135
Catalog Number10127473
Year2021
Hours1,130 h
CountryUnited States
LocationMINNEAPOLIS, United States
Pricing
Price Excluding Tax207,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU ExpRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Air ConditionerAir Conditioner
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Stable Blade ControlStable Blade Control
Blade TiltBlade Tilt
Steering Type - JoystickSteering Type - Joystick
Blade Type - PatBlade Type - Pat
Additional informationCat Certified Eligible

Recent service work:
PM3 at 949 hours
PM1 at 708 hours

AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
Customer Value Agreement (CVA) 2 year / 24 Month CVA
D4 15A LGP TRACTOR
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS, 6, LED
MANUAL, ENGLISH
NO REAR HYDRAULIC PACKAGE
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, STANDARD
Protection Premier coverage thru 4-19-2026 or 5000 hours
PROTECTION, CYLINDER ROD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
Remaining Factory Warranty Emissions coverage thru 4-19-2026 or 3000 hours
ROLL ON-ROLL OFF
SHOVEL FASTENER
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 Month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • THE MACHINE IS STRAIGHT & CLEAN.
  • Good
  • Good
  • GoodCOUNTERWEIGHT/HITCH
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • Good
  • Good
gauges, operator station, console
2100
  • 100%
  • 100%
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBT & USB
  • GoodTHERE IS ONE MINOR BURN HOLE IN THE SEAT CUSHION OTHERWISE THE SEAT & SUSPENSION ARE VERY GOOD.
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • NoTHE OIL WAS CHANGED & SAMPLED AT 949 HOURS WITH SAMPLE RETURNING NORMAL.
  • No
  • THE ENGINE IS RUNNING SMOOTH. THERMOSTAT REPLACED AT 1112 HOURS.
  • NORMAL
  • NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 85 DEGREE WEATHER.
  • GoodNORMAL COLOR & LEVEL.
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • GoodALTERNATOR WAS REPLACED AT 879 HOURS.
  • Good
  • GoodELITE PLE742
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • Yes
  • No
  • Yes
  • No
  • THE HYSTAT IS FUNCTIONING NORMAL THROUGHOUT ALL SPEED SETTINGS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE HYDRAULIC OIL IS ORIGINAL WITH THE LAST SAMPLE TAKEN AT 949 HOURS RETURNING NORMAL.
  • Good
steering
200
  • THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • THE IMPLEMENT HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
810
  • THE BLADE IS TIGHT OVERALL WITH MINOR MOVEMENT IN THE LOWER BLADE TRUNNION.
  • Good
  • Good
  • FairTHE EDGES HAVE BEEN TURNED.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMINOR MOVEMENT FROM THE LOWER BLADE TRUNNION OTHERWISE THE BLADE IS OVERALL TIGHT.
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarTIGHT
Link / Brand / Part Number106-1626 SALT LINKS
Notes - UNDERCARRIAGE 1THE U/C IS IN VERY GOOD CONDITION.
Pivot ShaftDRY
Track Shoes Width / Type30 INCH EXTREME SERVICE SHOES.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front167MM167MM66
Carrier Rollers Rear167MM167MM66
Idlers Front24.75MM24.75MM66
Links117MM117MM1717
Pins & Bushings (External)63MM63MM3232
Segments3535
Track Roller 8AVE 173MM173MM1010
Track Shoe Grouser Height54MM54MM1010
final drives
400
  • Yes
  • BOTH DRIVE OILS WERE CHANGED & SAMPLED AT 949 HOURS WITH BOTH SAMPLES RETURNING NORMAL & MAGNETS LOOK NORMAL.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS IN VERY GOOD OPERATING CONDITION WITH A CLEAN STRAIGHT APPEARANCE.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering