Quick Search

CAT D3-12

CAT D3-12

Year
2022
Working hours
628 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCAT D3-12
Caterpillar Financial
CategoryCrawler dozers
Serial NumberXKW01955
Unit NumberOKL6508733
Catalog Number10138695
Year2022
Hours628 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Radio - BluetoothRadio - Bluetooth
Stable Blade ControlStable Blade Control
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - PatBlade Type - Pat
Additional informationCustomer Value Agreement (CVA) 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/500 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% for 12 mos./2.99% for 24 mos./ 3.99% for 36 mos. / 4.99 for 48 mos. for qualifying buyers + Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 2 YEAR/1,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • GoodEROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScream
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodJuly 2024
  • Good
gauges, operator station, console
2100
  • 25%
  • 1/4 tank
  • Yes
  • No
  • Yes
  • Yes
  • Good83 degrees ambient - 53 degrees vent
  • Good
  • GoodReplaced with service on 7-19-24
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good83 degrees ambient - 131 degrees vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension.
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NoMachine serviced on 7-19-24
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced with service on 7-19-24
  • Good
  • Good
structural - (optional) - loading implements
300
  • GoodTD510 monitor
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Yes
  • YesCustom bi-directional
  • Yes
  • Good
  • GoodHydrostat Drive
  • GoodHydrostat Drive
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • GoodWear present - functional
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTeeth worn
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersGood per measurement
Carrier RollersGood per measurement
Equalizer BarN/A
Idlers / TypeGood per measurement
Link / Brand / Part Number6Y-9261/62
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
Pivot ShaftN/A
SegmentsUnable to measure due to guarding - Good operating condition
Track Shoes Width / Type20 inch
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.186.1899
Carrier Rollers RearNANA
Idlers Front0.670.6540
Idlers RearNANA
Links3.863.8600
Pins & Bushings (External)2.362.361212
Pins & Bushings (Internal)26.9726.9700
SegmentsGuardingGuarding
Track Roller 10.470.4700
Track Roller 10N/AN/A
Track Roller 20.470.4700
Track Roller 3RGRG
Track Roller 40.470.4700
Track Roller 50.470.4700
Track Roller 60.470.4700
Track Roller 7RGRG
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser Height1.771.7788
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Condition- Good
general condition
300
  • Yes
  • No
  • Yes
  • YesAll fluids sampled 7-15-24 @ 628 hrs
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering