Quick Search

CAT D3-12I

CAT D3-12I

CAT Certified
Year
2021
Working hours
2,221 h
Videos of CAT D3-12I
Videos of CAT D3-12I
Videos of CAT D3-12I
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Concordia, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D3-12I
Foley Equipment Company
CategoryCrawler dozers
Serial NumberXKW00238
Unit Number3CR8672
Catalog Number10017735
Year2021
Hours2,221 h
CountryUnited States
LocationCONCORDIA, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

****3D EARTHWORKS INTEGRATED****
2021 MODEL
AIR CLEANER W/O PRECLEANER
ARO W/ASSIST
BLADE, 109.5", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, POWER PITCH
COOLER, STANDARD
COUNTERWEIGHT, FRONT
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
GUARD,TRK GUIDING,CENTER,ABR
HYDRAULICS, 4 VALVE, PUMP STD
LIGHTS, 6
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
SEAT, CLOTH
SITETECH GEAR ATTACH TO MACHINE
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
STOP, CYLINDER
TENSIONER, EROPS, AC
TRACK, 20", MS, ABR
UNDERCARRIAGE, ABRASION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
710
  • Good
  • Good
  • Good
  • Good
  • FairSOME PLAY - STILL USABLE
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarOK
Pivot ShaftOK
Bushings0.420.4266
Carrier Rollers6.516.56117
Idlers Front1.641.682416
Links1.11.11212
Shoe Width20.120.1
Track Roller 11.421.431614
Track Roller 21.411.451810
Track Roller 41.441.441212
Track Roller 51.431.431414
Track Roller 61.431.431414
Track Shoes2.232.2377
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 1365 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering