Quick Search

CAT D3-12I

CAT D3-12I

Year
2023
Working hours
798 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D3-12I
Foley Equipment Company
CategoryCrawler dozers
Serial NumberXKW04360
Unit Number3CR8536
Catalog Number10078031
Year2023
Hours798 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax264,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

******GRADE 3D W/ASSIST*****
10" TOUCHSCREEN DISPLAY
2023 MODEL
AIR CLEANER W/O PRECLEANER
ATTACHMENT READY OPTION
AUTOCARRY
BLADE LOAD MONITOR
BLADE, 109.5", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
COUNTERWEIGHT, FRONT
ENGINE, CAT C3.6
FAN, STANDARD
GRADE 3D W/ASSIST
GRADE W/3D
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
GUARD,TRK GUIDING,CENTER,HD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, 6
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
SEAT, CLOTH
SECONDARY GRADE DISPLAY
SERIALIZED TECHNICAL MEDIA KIT
SLOPE ASSIST
SLOPE INDICATE
SOUND SUPPRESSION, OMISSION
STABLE BLADE
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 20", MS, HD
TRACTION CONTROL
UNDERCARRIAGE, SALT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering