Quick Search

CAT D3-12LGP

CAT D3-12LGP

CAT Certified
Year
2021
Working hours
2,363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT D3-12LGP
Foley Inc.
CategoryCrawler dozers
Serial NumberXKY00920
Unit NumberEQ000018867
Catalog Number10136447
Year2021
Hours2,363 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Air ConditionerAir Conditioner
Blade Type - VPatBlade Type - VPat
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
DrawbarDrawbar
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTOP HOOD AREA SCRAPES.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1700
  • 7/8 TANK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • FairSOME A/C BELT NOISE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • No
cooling system
810
  • No
  • No
  • No
  • Good
  • FairSOME A/C BELT NOISE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair1 REAR FLOOD N/G.
transmission
1000
  • Yes
  • No
  • No
  • Good
  • GoodHYSTAT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • GoodJOYSTICKS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
220
  • FairCOUPLE SMALL DENTS+GOUGES. 2 TOP EYES BENT.
  • Good
  • Good
  • Fair10 FOOT 6 INCH. SOME WEAR AT BOTTOM MOLDBOARD AREA.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGE50% REMAINING.
Link / Brand / Part Number6Y9261
Segments50% REMAINING.
Track Shoes Width / Type26 INCH. NOTE PADS 35% REMAINING.
Guiding Guard - LeftFairWEAR AT GUARDS.
Guiding Guard - RightFairWEAR AT GUARDS.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5.85.85050
Idlers Front.7.75050
Links3.73.75050
Pins & Bushings (External)2.22.25050
Track Roller 16.56.55050
Track Shoe Grouser Height1.21.26565
final drives
200
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • RENTAL READY CONDITION. WILL BE SOLD AS A LEAK FREE, CODE FREE, FULLY OPERATIONAL MACHINE. COSMETICS ARE AS-IS, FOLEY DOES ITS BEST TO DISCLOUSE ALL COSMETIC DAMAGE, AND TIRE/TRACK LIFE WITH PHOTOS. WE ENCOURAGE BUYERS TO VIEW MACHINE IN PERSON.
general condition
210
  • No
  • No
  • Yes
  • No
  • No
  • No
  • FairFRT TOP HOOD AREA SCRAPES.
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering