Currently 17799 machines for sale
Quick Search

Used Crawler Dozers for Sale

Featuring tracks instead of wheels, crawler dozers are valued on many work sites for their enhanced stability over uneven terrain, powerful engines and versatility. If you're considering investing in one of these machines and want to avoid the cost of buying new, visit a Cat® dealer near you to find the best used crawler dozer for your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler dozers
x
1,202 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT D6T KW, 241,0002014
Enroute, MI
8,092 h Conditionsair conditioneraccugrade readydiff steerlightingrops - enclosed

See Details
CAT D6C, 18,0001974
Jackson, TN
1 h Conditionsdiff steerengine enclosuresultra low sulfur diesel fuelhand and foot controldrawbar

See Details
CAT D6N LGP, 143,5002015
IA
6,235 hair conditionerblade type - vpatpressure, low ground (lgp)rops - enclosedultra low sulfur diesel fuel

See Details
CAT D8T, 632,7012018
Apache Junction, AZ
3,087 h

See Details
CAT D8T, 575,0002019
OH
4,701 h Conditionsemissions level - epa - epa tier 4fproduct linkdiff steerengine enclosureslighting

See Details
CAT D8TLGP, 687,0002019
Altoona, IA
4,257 h Conditions Customer Value Agreementaccugrade readyair conditionerblade type - suripper - multi-shankproduct link

See Details
CAT D6N, 110,0002019
Austin, TX
11,635 h Conditionsair conditionerproduct linkaccugrade readyblade type - vpatdiff steer

See Details
CAT D6, 270,0002019
Altoona, IA
5,246 h Conditions Customer Value Agreementdrawbar

See Details
CAT D5K2XL, 107,0002018
Indianapolis, IN
2,710 h Conditionsair conditionerengine enclosureslightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT D5K2LGPEW, 95,0002020
St. Augustine, FL
5,409 h

See Details
CAT D6T, 155,0002012
Victoria, TX
7,741 h Conditionsair conditionerblade type - suripper - multi-shankdiff steerengine enclosures

See Details
CAT D6K2 LGP, 175,0002020
Ft Wayne, IN
2,441 h Conditionsair conditioneraccugrade readyblade type - vpatlightingrops - enclosed

See Details
CAT D6TXWVPA, 341,6002019
Wichita, KS
4,003 h

See Details
CAT D 6 T LGP, 188,8502018
Florence, SC
6,823 h Conditionsaccugrade readyair conditionerblade tilt - single tiltsteering type - joystickproduct link

See Details
CAT D6K2 XL, 175,0002020
City Of Industry, CA
4,908 h

See Details
CAT D8T, 409,0002015
Fenton, MO
7,005 h Specifications Conditionswinchengine

See Details
CAT D8T, 246,0002007
Hobbs, NM
15,128 hair conditioner

See Details
CAT D6T, 425,0002019
Albuquerque, NM
2,136 haccugrade ready

See Details
CAT D5K2LGP, 86,8502017
Summerville, SC
6,248 h Conditionsaccugrade readylightingpressure, low ground (lgp)rops - enclosedsteering type - joystick

See Details
CAT D3, 168,0002022
Charlotte, NC
636 h Conditionsaccugrade readyair conditionerblade type - patpressure, low ground (lgp)radio

See Details
CAT D10T, 1,680,0002021
Victoria, TX
2,502 hblade type - sublade tilt - dual tiltripper - single shankair conditionerepa label

See Details
CAT D5N XL, 67,0002005
San Leandro, CA
5,516 h

See Details
CAT D3K2L, 190,0002020
Grand Rapids, MI
620 h Conditions Special Offers Customer Value Agreementemissions level - eu - ivemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerengine enclosures

See Details
CAT D4G XL, 45,0002007
San Leandro, CA
4,233 hripper

See Details
Show more results

Crawler dozers