Currently 17878 machines for sale
Quick Search

Used Crawler Dozers for Sale

Featuring tracks instead of wheels, crawler dozers are valued on many work sites for their enhanced stability over uneven terrain, powerful engines and versatility. If you're considering investing in one of these machines and want to avoid the cost of buying new, visit a Cat® dealer near you to find the best used crawler dozer for your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler dozers
x
1,205 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT D5K LGP AC, 159,8002019
Macon, GA
2,800 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT D8T TR, 665,2542020
Imperial, CA
3,780 h Cat Certified Used

See Details
CAT D3 LGP, 205,0002022
Lafayette, IN
716 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditioneraccugrade readyblade type - vpatlightingrops - enclosed

See Details
CAT D6K2 LGP, 191,0002019
Baton Rouge, LA
988 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D4 LGP, 169,8502020
Columbia, SC
4,225 h Cat Certified Used Conditionseropslightingam fm radiodrawbar

See Details
CAT D6N LGP, 193,8502018
Summerville, SC
3,395 h Cat Certified Used Conditionsair conditionerblade type - vpatpressure, low ground (lgp)rops - enclosedsteering type - lever

See Details
CAT D6K2 TRE, 204,0032020
Tucson, AZ
3,121 h Cat Certified Used

See Details
CAT D5K LGP AC, 159,8002020
Macon, GA
2,950 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT D6K2 ARO, 216,0822020
Prescott, AZ
2,249 h Cat Certified Used

See Details
CAT D 6 N LGP, 174,0002019
St Rose, LA
2,894 h Cat Certified Usedpressure, low ground (lgp)product linklightingmirrors

See Details
CAT D3-12 TRE, 168,2052021
Phoenix, AZ
2,134 h Cat Certified Usedheater

See Details
CAT D5 LGP TC, 208,0002021
Lake Charles, LA
3,762 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT D5K2 XL, 135,0002019
Kauai, HI
3,900 h Cat Certified Usedripper

See Details
CAT D5 LGP ARO2021
Mcdonough, GA
5,210 h Cat Certified Used Customer Value Agreement

See Details
CAT D6K2 LGP, 159,8002016
Mcdonough, GA
5,363 h Dealer Certified Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT D8T, 552,5002015
Waipahu, HI
4,548 h Specifications Dealer Certifiedblade, semi u

See Details
CAT D6K2XL, 179,5002013
Salem, VA
1,193 h Dealer Certified Conditionsropsair conditionerengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT D8T, 495,5002013
Lynchburg, VA
3,287 h Dealer Certified Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6K2LGP, 137,9002016
Mechanicsville, VA
6,648 h Dealer Certified Conditionslightingproduct linkultra low sulfur diesel fueleropsengine enclosures

See Details
CAT D8T SU RP, 689,8002016
Macon, GA
1,503 h Dealer Certified Conditions Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6NXL, 174,9002015
Winchester, VA
4,166 h Dealer Certified Conditionsam fm radioproduct linkam fm cd radioultra low sulfur diesel fuelair conditioner

See Details
CAT D6-20, 229,9502019
Winchester, VA
8,148 h Dealer Certified Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D 7 E, 122,9002016
Lynchburg, VA
21,712 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D6T LGPARO, 295,0002017
Schofield, WI
4,251 h Conditionsaccugrade ready

See Details
Show more results

Crawler dozers