Currently 17654 machines for sale
Quick Search

Used Crawler Dozers for Sale

Featuring tracks instead of wheels, crawler dozers are valued on many work sites for their enhanced stability over uneven terrain, powerful engines and versatility. If you're considering investing in one of these machines and want to avoid the cost of buying new, visit a Cat® dealer near you to find the best used crawler dozer for your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler dozers
x
1,154 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT D4K2, 148,0002020
Lakeside, CA
2,001 h Cat Certified Usedripper

See Details
CAT D3K2LGP, 110,5002019
Annapolis Junction, VA
3,018 h Specifications Cat Certified Used Conditionsam fm radioproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT D6TLGP, 254,5002016
Salem, VA
3,916 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT D6NLGP, 281,5002019
Mechanicsville, VA
4,505 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6K2 XL, 214,9002018
Fishersville, VA
1,700 h Cat Certified Used Conditionsam fm radiolightingair conditionerengine enclosuresepa label

See Details
CAT D6K2LGP, 189,9502018
Mechanicsville, VA
3,213 h Cat Certified Used Conditionslightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuelair conditioner

See Details
CAT D8T, 685,7502017
Edgewood, MD
5,292 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D6NLGP, 179,5002017
Waldorf, MD
7,373 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureepa labelproduct linkdiff steer

See Details
CAT D6TXW VPAT, 219,5002014
Mechanicsville, VA
6,070 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT D8T, 662,5002020
Rental Fleet Machine, Subject To Availability., AL
3,987 h Cat Certified Used Conditions Customer Value Agreementam fm radioair conditionereropsengine enclosuresblade, semi u

See Details
CAT D5K2 LGP, 179,9002018
Warrenton, VA
947 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D7E, 179,9002018
La Crosse, VA
5,419 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT D5K2LGP, 109,5002018
Mechanicsville, VA
5,806 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelair conditionererops

See Details
CAT D6N LGP PL, 305,9502014
Aurora, CO
2,595 h Cat Certified Used Conditionsdrawbar

See Details
CAT D8T AW, 690,0002018
Aurora, CO
2,562 h Cat Certified Used Conditions

See Details
CAT D6N LGP PL, 313,0002015
Hobbs, NM
1,587 h Cat Certified Useddrawbar

See Details
CAT D11R REBUILD, 1,600,0002001
Princeton, VA
1 h Cat Certified Used Rebuild

See Details
CAT D6LGP VPAT, 259,8502020
La Crosse, VA
6,553 h Cat Certified Used Conditionsam fm radiolightingproduct linkair conditionerengine enclosures

See Details
CAT D4K2 LGP, 102,0002018
Greensboro, NC
1,850 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT D3 LGP, 182,5002022
Lafayette, IN
1,044 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditioneraccugrade readylightingrops - enclosedradio - am fm radio

See Details
CAT D6NLGP3DCB, 235,0002019
Charlotte, NC
4,268 h Cat Certified Used Conditionsdrawbar

See Details
CAT D4 LGP, 169,8502020
Columbia, SC
4,225 h Cat Certified Used Conditionseropslightingam fm radiodrawbar

See Details
CAT D6K2 TRE, 204,0032020
Safford, AZ
3,074 h Cat Certified Used

See Details
CAT D5K LGP, 159,8002020
Macon, GA
2,950 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
Show more results

Crawler dozers