2023 Magni RTH 6.35 For Sale - 340,000 USD | Cat Used
Quick Search

Magni RTH 6.35

Magni RTH 6.35

Year
2023
Working hours
40 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 7265671537
Show phone number
Basic information
BrandMagni RTH 6.35
HOLT CAT
Categorycranes
Serial Number00008240
Unit NumberOAC000017
Catalog Number10198482
Year2023
Hours40 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax340,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information13,200 lb. lifting capacity
A/C & HEAT
Active Load chart LMI display
AM/FM RADIO WITH BLUETOOTH
Call for attachments to be priced
Engine - Turbo Charged 5.1L Volvo Engine Stage V
Front and Rear Cameras
Included Attachments - 72in Fork Carriage
Maximum lifting height - 114ft
Onboard Diagnostics
Remote control operations
ROPS/FOPS Certified
Transmission - Hydrostatic Full Time 4WD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering