2022 Link-Belt CRANES TCC-800 For Sale - 762,450 USD | Cat Used
Quick Search

Link-Belt CRANES TCC-800

Link-Belt CRANES TCC-800

Year
2022
Working hours
1,320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 210 253 0028
Show phone number
Basic information
BrandLink-Belt CRANES TCC-800
HOLT CAT
Categorycranes
Serial NumberU1L2-6956
Unit NumberHLC000244
Catalog Number10155421
Year2022
Hours1,320 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax762,450 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information• 2022 Link Belt TCC-800 (80-ton Telescopic Crawler Crane)
• 38’-120’ Four Section, Full Power Main Boom
• 35’-58’ Two-Piece Lattice Jib, Manually offsets ... 0,15,30 and 45 degrees
• Swing Away Auxiliary Head Sheave
• Cummins QSB 6.7 Stage V Diesel with 1,320 Hrs.
• ( 2 ) Hoist Drums with Matching Performance
• 20 degree Power Tilting Cab
• A/C & Heater in Operators Cab
• Link Belt PULSE 2.0 LMI System
• Single Axis Controllers
• Link Belt’s Vision Package includes rear, winch and right side view cameras with 7” color display
• Remote Controlled Boom Flood Light and Upper Mounted Working Lights
• 3-piece upper counterweight, totaling 38,500 lbs.
• 2-piece lower counterweight, totaling 6,000lbs
• Tool Boxes mounted on the Lower
• 8.5-ton swiveling ball
• 60-ton 3-sheave hook block
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering