Quick Search

Link-Belt CRANES TCC-500

Link-Belt CRANES TCC-500

Year
2018
Working hours
2,600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 713 678 6935
Show phone number
Basic information
BrandLink-Belt CRANES TCC-500
HOLT CAT
Categorycranes
Serial NumberS5K8-5461
Unit NumberHLC00180T
Catalog Number10127646
Year2018
Hours2,600 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax495,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information• 35’ to 110’ Four Section - Full Power Formed Main Boom w/Quick Reeve Head
• 28.5’-51’, 2-Pc Lattice Fly for Max Tip Height of 115’-6”
• Off-settable ... 2, 20, & 40 degrees (increases maximum tip height to 165.5’)
• Link-Belt PULSE LMI System
• Link-Belt Exclusive Boss “ BOX “ Boom
• Auxiliary Lifting Sheave
• Remote Controlled High Intensity Boom Flood Light
• Engine: Cummins QSB 6.7 Tier 4 Final w/ 2,600 Hrs.
• Side Frames – Can be hydraulically extended and retracted with Hydraulic Cylinders.
• 2 Heavy Duty steel design Tool Boxes built into the Car-Body Counterweights.
• Operators Cab has climate control Air Conditioning w/ Heater.
• Upper Mount Working Light, Rotating Beacon on Cab, RCL Internal Light Bar
• Rear View and Winch View Cameras with in-cab color monitor
• Main and Auxiliary Hoist Drums ( 5/8” wire rope )
• ABC Upper + 2 Lower Car-body Counterweights (3000lbs each) that Total 36,0000 lbs.
• Hydraulic Counterweight Removal System
• 8.5 Ton Swivel Hook Ball w/ Safety Latch
• 50 Ton 5 Sheave Quick Reeve Hook Block
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
gauges, operator station, console
200
  • Good
  • Good
general condition
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering