Currently 17908 machines for sale
Quick Search

Used Cranes for Sale

When it comes to all your heavy lifting construction applications, there are few pieces of equipment that can get the job done more efficiently than a crane. That said, we know how expensive it can be to invest in one of these machines. That’s why at Cat Used, we display a variety of used cranes for sale at fair prices. Many of our Cat® dealers carry pre-owned cranes and other durable lifting machines for construction applications of all specifications.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
cranes
x
26 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Grove RT528, 65,0001999
Novi, MI
9,734 h Conditionslighting

See Details
Link-Belt CRANES RTC-8075, 198,5002011
Houston, TX
6,367 h Conditions Rebuild

See Details
Broderson CRANE IC803H, 70,3502011
MN
1,330 hlighting

See Details
Broderson CRANE IC200-3H, 104,2002012
IA
4,859 hlighting

See Details
Link-Belt CRANES TCC-800, 1,035,0002022
San Antonio, TX
1,012 h

See Details
Link-Belt CRANES TCC-5002016
Orlando, FL
3,907 h

See Details
Grove RT530, 79,9002012
Shelby Twp., MI
11,366 h Conditionslighting

See Details
Link-Belt CRANES 248 HSL2022
San Antonio, TX
864 h

See Details
Terex RT 100US2018
Casper, WY
3,387 h

See Details
Link-Belt CRANES TCC-450, 225,0002013
Houston, TX
6,600 h Conditions

See Details
Magni RTH 5.25, 245,0002021
San Antonio, TX
614 h Conditions

See Details
Broderson CRANE IC2003G 15T INDUSTRIAL CRANE, 100,7002012
St Cloud, MN
3,493 h

See Details
Broderson CRANE IC352F 4T INDUSTRIAL CRANE, 56,5502012
Buhl, MN
842 h

See Details
Terex RT335, 113,0002002
Beckley, WV
4,515 h Conditionslighting

See Details
Broderson CRANE IC803J, 85,9002014
Sioux City, IA
900 h

See Details
Broderson CRANE IC400-3A, 207,9002014
IA
2,315 hlighting

See Details
Broderson CRANE IC250-3D, 127,2002013
MN
6,742 hlighting

See Details
Broderson CRANE IC803H, 77,7002011
MN
982 hlighting

See Details
Broderson CRANE IC200-3G, 109,8502011
MN
1,879 hlighting

See Details
Broderson CRANE IC803J, 83,9002014
MN
1,326 hlighting

See Details
Broderson CRANE IC200-3H, 109,3002011
MN
1,957 hlighting

See Details
Show more results

cranes