Quick Search

Broderson CRANE IC803H

Broderson CRANE IC803H

Year
2009
Working hours
4,029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandBroderson CRANE IC803H
Categorycranes
Serial Number613236
Unit NumberEQ0096465
Catalog Number10056448
Year2009
Hours4,029 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax51,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINK, SATELLITE PL321PRODUCT LINK, SATELLITE PL321
CUMMINS ENGINE S/N 68303514CUMMINS ENGINE S/N 68303514
ENGINE HEATERENGINE HEATER
EXTENSION, 10 FT.EXTENSION, 10 FT.
HEADLIGHT & TAILLIGHT GRILLESHEADLIGHT & TAILLIGHT GRILLES
HOOK, REARHOOK, REAR
INDUSTRIAL CRANE WITH 11' 6" -INDUSTRIAL CRANE WITH 11' 6" -
OPERATOR GUARDOPERATOR GUARD
OPERATOR SUSPENSION SEATOPERATOR SUSPENSION SEAT
REARVIEW MIRRORSREARVIEW MIRRORS
Additional informationCUMMINS ENGINE S/N 68303514
ENGINE HEATER
EXTENSION, 10 FT.
HEADLIGHT & TAILLIGHT GRILLES
HOOK, REAR
INDUSTRIAL CRANE WITH 11' 6" -
OPERATOR GUARD
OPERATOR SUSPENSION SEAT
REARVIEW MIRRORS
WORK LIGHTS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
620
  • Good
  • Good
  • FairRight rear compartment door latch does not work, door will not stay shut
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
010
  • Red, freeze point -55
  • Valve cover bolt looks like it is starting to leak.
  • Left front final is a little low.
  • Fuel tank looks like it is leaking from the drain plug.
  • Looks like tank and hoses may be leaking, will need to clean and inspect further. Hyd oil is a little low.
  • Leaking
  • Sumitomo 10.00 R15. Left front 7/32 Right front 7/32 Rear left 13/32 Rear right 14/32.
  • FairRight mirror has electrical tape on it. Window seal is short on two windows causing a gap.
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering