X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25463 machines for sale
Current filter
Category
Construction
x
Cranes
x
cranes
x
search filters
Category
-
Cranes (48)
cranes (48)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

cranes

Get an email alert when new equipment matching "Current filter" will be added.

Used Cranes for Sale

When it comes to all your heavy lifting construction applications, there are few pieces of equipment that can get the job done more efficiently than a crane. That said, we know how expensive it can be to invest in one of these machines. That’s why at Cat Used, we display a variety of used cranes for sale at fair prices. Many of our Cat® dealers carry pre-owned cranes and other durable lifting machines for construction applications of all specifications.

48 Search results for "Current filter"
1..234
Displaying: 37 - 48 Sort by:   ads/page
Terex BENFORD HC 275, 1,230,000 USDcranes
Santa Catarina, MX
Year: 2014, Working hours: 3699 h
MADISA
, Conditions
Terex BENFORD HC 275, 1,230,000 USDcranes
Santa Catarina, MX
Year: 2014, Working hours: 3851 h
MADISA
, Conditions
Terex AC500, 2,250,000 USDcranes
Santa Catarina, MX
Year: 2013, Working hours: 2610 h
MADISA
, Conditions
Caterpillar DP70NM, 78,000 USDcranes
Antofagasta, CL
Year: 2018, Working hours: 1883 h
FINNING CHILE S.A.
SHUTTLE LIFT CD5540F, 111,542 USDcranes
Prince George, BC, CA
Year: 2011, Working hours: 1849 h
FINNING CANADA
Tadano GR-750-2-00101, 415,399 USDcranes
Prince George, BC, CA
Year: 2012, Working hours: 7410 h
FINNING CANADA
Grove WORLDWIDE RT635C, 55,000 USDcranes
Monterrey, MX
Year: 1997, Working hours: 13150 h
MADISA
, Conditions
Link-Belt CRANES RTC-80110, 750,000 USDcranes
Coatzacoalcos Veracruz, MX
Year: 2015, Working hours: 3649 h
MADISA
Link-Belt CONSTRUCTION RTC-8030, 201,800 USDcranes
Tejería, MX
Year: 2012, Working hours: 530 h
MADISA
, Conditions
Terex RC40, On Requestcranes, IT
Year: 2012, Working hours: 3621 h
CGT - COMPAGNIA GENERALE TRATTORI
MISCELLANEOUS MFGRS GRIL820, On Requestcranes, IT
Year: 2003, Working hours: 1397 h
CGT - COMPAGNIA GENERALE TRATTORI
Terex A300, On Requestcranes, IT
Year: 2009, Working hours: 325 h
CGT - COMPAGNIA GENERALE TRATTORI
 
Compare products
1..234