X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28008 machines for sale
Current filter
Category
Construction
x
Cranes
x
cranes
x
search filters
Category
-
Cranes (43)
cranes (43)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

cranes

Get an email alert when new equipment matching "Current filter" will be added.

Used Cranes for Sale

When it comes to all your heavy lifting construction applications, there are few pieces of equipment that can get the job done more efficiently than a crane. That said, we know how expensive it can be to invest in one of these machines. That’s why at Cat Used, we display a variety of used cranes for sale at fair prices. Many of our Cat® dealers carry pre-owned cranes and other durable lifting machines for construction applications of all specifications.

43 Search results for "Current filter"
1..234
Displaying: 25 - 36 Sort by:   ads/page
Terex RT555, 263,900 USDcranes
Shakopee, MN, US
Year: 2012, Working hours: 1211 h
ZIEGLER CAT
Link-Belt CONSTRUCTION RTC8065, 357,800 USDcranes
Puebla, MX
Year: 2012, Working hours: 481 h
MADISA

lightingbeacon, Conditions
MISCELLANEOUS MFGRS GRILL830, On Requestcranes, IT
Year: 2008, Working hours: 2796 h
CGT - COMPAGNIA GENERALE TRATTORI
Grove RT600E, 150,000 USDcranes
Cd. Obregon, MX
Year: 2008, Working hours: 5510 h
EMPRESAS MATCO, S.A. DE C.V.
Terex BENFORD HC 275, 1,230,000 USDcranes
Santa Catarina, MX
Year: 2014, Working hours: 3851 h
MADISA
Caterpillar DP70NM, 78,000 USDcranes, CL
Year: 2017, Working hours: 760 h
FINNING CHILE S.A.
Terex AC500, 2,250,000 USDcranes
Santa Catarina, MX
Year: 2013, Working hours: 2610 h
MADISA
Tadano TR-3000XL, 73,530 USDcranes
Edmonton, AB, CA
Year: 2005, Working hours: 15150 h
FINNING CANADA
Caterpillar DP70NM, 89,700 USDcranes
Antofagasta, CL
Year: 2018, Working hours: 1883 h
FINNING CHILE S.A.
SHUTTLE LIFT CD5540F, 106,618 USDcranes
Prince George, BC, CA
Year: 2011, Working hours: 1849 h
FINNING CANADA
Terex RT345, 201,900 USDcranes
Nava, MX
Year: 2011, Working hours: 1139 h
MADISA
, Conditions
Tadano GR-750-2-00101, 397,059 USDcranes
Prince George, BC, CA
Year: 2012, Working hours: 7410 h
FINNING CANADA
 
Compare products
1..234
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources