X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25525 machines for sale
Current filter
Category
Construction
x
Cranes
x
cranes
x
search filters
Category
-
Cranes (48)
cranes (48)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

cranes

Get an email alert when new equipment matching "Current filter" will be added.

Used Cranes for Sale

When it comes to all your heavy lifting construction applications, there are few pieces of equipment that can get the job done more efficiently than a crane. That said, we know how expensive it can be to invest in one of these machines. That’s why at Cat Used, we display a variety of used cranes for sale at fair prices. Many of our Cat® dealers carry pre-owned cranes and other durable lifting machines for construction applications of all specifications.

48 Search results for "Current filter"
123..4
Displaying: 13 - 24 Sort by:   ads/page
Tadano GR1000XLL-4, On Requestcranes
Casper, WY, US
Year: 2020
WYOMING MACHINERY
Manitex TC501, On Requestcranes
Casper, WY, US
Year: 2020, Working hours: 5303 h
WYOMING MACHINERY
Manitex TC501, On Requestcranes
Casper, WY, US
Year: 2020, Working hours: 1 h
WYOMING MACHINERY
American CRANE 7450, 50,000 USDcranes
Shelby Twp., MI, US
Year: 1966, Working hours: 6042 h
MICHIGAN CAT
, Conditions
Terex BT28106, On Requestcranes
Casper, WY, US
Year: 2019, Working hours: 49 h
WYOMING MACHINERY
Link-Belt CRANES LS-518, 85,000 USDcranes
Shelby Twp., MI, US
Year: 1971, Working hours: 1 h
MICHIGAN CAT
American CRANE 5530, 12,500 USDcranes
Shelby Twp., MI, US, Working hours: 1 h
MICHIGAN CAT
, Conditions
Link-Belt CRANES RTC-8075, 295,000 USDcranes
San Antonio, TX, US
Year: 2011, Working hours: 6050 h
HOLT CAT
Link-Belt CRANES TCC-500, On Requestcranes
Boyd, TX, US
Year: 2016, Working hours: 1757 h
KELLY TRACTOR CO.
Link-Belt CRANES RTC-8065II, On Requestcranes
West Palm Beach, FL, US
Year: 2012, Working hours: 3961 h
KELLY TRACTOR CO.
Demag AC 220-5, On Requestcranes
Casper, WY, US
Year: 2020
WYOMING MACHINERY
Terex RT 100US, On Requestcranes
Casper, WY, US
Year: 2018, Working hours: 588 h
WYOMING MACHINERY
 
Compare products
123..4