Screen Machine TH80

Screen Machine TH80

Price
On Request
Year
2017
Working hours
1072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine TH80
Categoryconveyors
Serial NumberTH3680FAG3066
Unit NumberEQN003349
Catalog NumberCU4607575
Manufacturing Year2017
Hours1072 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional Information48 HP YANMAR DIESEL ENGINE
BELT SPEED: 350 FPM
BELT WIDTH: 36"
HYDRAULIC TOP FOLD CONFIGURATION
LENGTH: 80'
Features
Additional Information48 HP YANMAR DIESEL ENGINE
BELT SPEED: 350 FPM
BELT WIDTH: 36"
HYDRAULIC TOP FOLD CONFIGURATION
LENGTH: 80'
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone