Screen Machine TH80

Screen Machine TH80

Price
94,500 USD
Year
2015
Working hours
631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine TH80
Categoryconveyors
Serial NumberTH3680-E-AE2926
Unit NumberHAI001182
Catalog NumberCU4636640
Manufacturing Year2015
Hours631 h
CountryUnited States
LocationLaredo, TX
Pricing
Price Excluding Tax94,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information30" HEAVY DUTY DEEP LATTICE FRAME
18" LAGGES DRIVE PULLEY W/2WING
5" TROUGHING AND RETURN IDLERS
HYDRAULIC TOP FOLD CONFIGURATION
DUAL WHEEL UPGRADE
HYDRUALIC POWER RAISE AND LOWER
AIR BRAKES
Features
Additional Information30" HEAVY DUTY DEEP LATTICE FRAME
18" LAGGES DRIVE PULLEY W/2WING
5" TROUGHING AND RETURN IDLERS
HYDRAULIC TOP FOLD CONFIGURATION
DUAL WHEEL UPGRADE
HYDRUALIC POWER RAISE AND LOWER
AIR BRAKES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone