Screen Machine CH40

Screen Machine CH40

Price
On Request
Year
2017
Working hours
63 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine CH40
Categoryconveyors
Serial NumberCH2440EAG3090
Unit NumberEQN017643
Catalog NumberCU4605351
Manufacturing Year2017
Hours63 h
CountryUnited States
LocationAL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Additional Information350 FPM BELT SPEED
BELT WIDTH: 24"
EASY TOWABLE TRANSPORT
HYDRAULICALLY DRIVEN CONVEYOR
LARGE LOADING TROUGH
LENGTH: 40' - 0"
YANMAR 10HP DIESEL
Features
Additional Information350 FPM BELT SPEED
BELT WIDTH: 24"
EASY TOWABLE TRANSPORT
HYDRAULICALLY DRIVEN CONVEYOR
LARGE LOADING TROUGH
LENGTH: 40' - 0"
YANMAR 10HP DIESEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources