MISCELLANEOUS MFGRS FC1535

Construction and Mining Equipment MISCELLANEOUS MFGRS FC1535

Price
22,300 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS FC1535
Categoryconveyors
Serial Number9258
Unit NumberB17770
Catalog NumberCU4617722
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax22,300 USD
Tax USD
Price Including Tax USD
Details
Additional InformationHARVEST INTERNATIONAL FC1535
2016 MODEL YEAR
35'
15" BELT WIDTH
6000 BUSHEL PER HOUR
GASOLINE ENGINE
HYDRAUIC WINCH
36" X 17" HOPPER
DRIVE SHIELD
TRAIL GIANT TIRES
ST205/75D15 @ .5"
Features
Additional InformationHARVEST INTERNATIONAL FC1535
2016 MODEL YEAR
35'
15" BELT WIDTH
6000 BUSHEL PER HOUR
GASOLINE ENGINE
HYDRAUIC WINCH
36" X 17" HOPPER
DRIVE SHIELD
TRAIL GIANT TIRES
ST205/75D15 @ .5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone