MISCELLANEOUS MFGRS CON 36X60

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X60

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X60
Categoryconveyors
Serial NumberNCM00060
Unit NumberNCM00060
Catalog NumberCU4686153
Manufacturing Year2020
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional Information14" X 36" LAGGED PULLEY ASSY
LAGGED PULLEY ASSY XT30
XT30-2 7\16" BUSHING 14" X 36"
NUTS
7 RETURN ROLLER GUARDS
36" X125' 3PLY 1/4 COVER 330PIW
BOLT HARDWARE WITH COIL ROD AND
2 SIDE GUARDS ON HOPPER
ORDERED FOR STOCK 10/4/18 KLS
ROLLER
2 7\16" BUSHING
12" X 38" WING PULLEY XT30 -
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
SCM 2 7/16" HEAD PULLEY BEARING
P2B-SCM
TOSHIBA MOTOR
2B7.0 WITH 1-7/16 BUSHING
2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
B 60 V BELT
CEMA C 5" X 36" STEEL RETURNS
CEMA C 5"X 36" 35DG.TROUGHING
CEMA C 5"X 36" 20DG.TROUGHING
Features
Additional Information14" X 36" LAGGED PULLEY ASSY
LAGGED PULLEY ASSY XT30
XT30-2 7\16" BUSHING 14" X 36"
NUTS
7 RETURN ROLLER GUARDS
36" X125' 3PLY 1/4 COVER 330PIW
BOLT HARDWARE WITH COIL ROD AND
2 SIDE GUARDS ON HOPPER
ORDERED FOR STOCK 10/4/18 KLS
ROLLER
2 7\16" BUSHING
12" X 38" WING PULLEY XT30 -
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
SCM 2 7/16" HEAD PULLEY BEARING
P2B-SCM
TOSHIBA MOTOR
2B7.0 WITH 1-7/16 BUSHING
2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
B 60 V BELT
CEMA C 5" X 36" STEEL RETURNS
CEMA C 5"X 36" 35DG.TROUGHING
CEMA C 5"X 36" 20DG.TROUGHING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone