MISCELLANEOUS MFGRS CON 36X60

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X60

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X60
Categoryconveyors
Serial NumberNCM00053
Unit NumberNCM00053
Catalog NumberCU4686150
Manufacturing Year2020
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationNUTS
14" X 36" LAGGED PULLEY ASSY
XT30-2 7\16" BUSHING 14" X 36"
LAGGED PULLEY ASSY XT30
7 RETURN ROLLER GUARDS
2 7\16" BUSHING
36" X125' 3PLY 1/4 COVER 330PIW
12" X 38" WING PULLEY XT30 -
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
BOLT HARDWARE WITH COIL ROD AND
2 SIDE GUARDS ON HOPPER
SCM 2 7/16" HEAD PULLEY BEARING
P2B-SCM
TOSHIBA MOTOR
2B7.0 WITH 1-7/16 BUSHING
2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
B 60 V BELT
ORDERED FOR STOCK 10/4/18 KLS
CEMA C 5" X 36" STEEL RETURNS
CEMA C 5"X 36" 35DG.TROUGHING
ROLLER
CEMA C 5"X 36" 20DG.TROUGHING
Features
Additional InformationNUTS
14" X 36" LAGGED PULLEY ASSY
XT30-2 7\16" BUSHING 14" X 36"
LAGGED PULLEY ASSY XT30
7 RETURN ROLLER GUARDS
2 7\16" BUSHING
36" X125' 3PLY 1/4 COVER 330PIW
12" X 38" WING PULLEY XT30 -
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
BOLT HARDWARE WITH COIL ROD AND
2 SIDE GUARDS ON HOPPER
SCM 2 7/16" HEAD PULLEY BEARING
P2B-SCM
TOSHIBA MOTOR
2B7.0 WITH 1-7/16 BUSHING
2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
B 60 V BELT
ORDERED FOR STOCK 10/4/18 KLS
CEMA C 5" X 36" STEEL RETURNS
CEMA C 5"X 36" 35DG.TROUGHING
ROLLER
CEMA C 5"X 36" 20DG.TROUGHING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone