MISCELLANEOUS MFGRS CON 36X60

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X60

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X60
Categoryconveyors
Serial NumberNCM00058
Unit NumberNCM00058
Catalog NumberCU4686152
Manufacturing Year2020
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional Information2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
CEMA C 5"X 36" 35DG.TROUGHING
HEAD PULLEY SHAFT 2-7/16 1045TGP
12" X 38" WING PULLEY XT30 -
SCM 2 7/16" HEAD PULLEY BEARING
TAIL PULLEY SHAFT 2-7/16 1045TGP
BOLT HARDWARE WITH COIL ROD AND
TOSHIBA MOTOR
P2B-SCM
2B7.0 WITH 1-7/16 BUSHING
XT30-2 7\16" BUSHING 14" X 36"
14" X 36" LAGGED PULLEY ASSY
2 7\16" BUSHING
36" X125' 3PLY 1/4 COVER 330PIW
LAGGED PULLEY ASSY XT30
CEMA C 5"X 36" 20DG.TROUGHING
NUTS
ROLLER
7 RETURN ROLLER GUARDS
2 SIDE GUARDS ON HOPPER
B 60 V BELT
CEMA C 5" X 36" STEEL RETURNS
ORDERED FOR STOCK 10/4/18 KLS
Features
Additional Information2B8.6 WITH 1-5/8 BUSHING
TA4207H25 GEARBOX
CEMA C 5"X 36" 35DG.TROUGHING
HEAD PULLEY SHAFT 2-7/16 1045TGP
12" X 38" WING PULLEY XT30 -
SCM 2 7/16" HEAD PULLEY BEARING
TAIL PULLEY SHAFT 2-7/16 1045TGP
BOLT HARDWARE WITH COIL ROD AND
TOSHIBA MOTOR
P2B-SCM
2B7.0 WITH 1-7/16 BUSHING
XT30-2 7\16" BUSHING 14" X 36"
14" X 36" LAGGED PULLEY ASSY
2 7\16" BUSHING
36" X125' 3PLY 1/4 COVER 330PIW
LAGGED PULLEY ASSY XT30
CEMA C 5"X 36" 20DG.TROUGHING
NUTS
ROLLER
7 RETURN ROLLER GUARDS
2 SIDE GUARDS ON HOPPER
B 60 V BELT
CEMA C 5" X 36" STEEL RETURNS
ORDERED FOR STOCK 10/4/18 KLS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone