MISCELLANEOUS MFGRS CON 36X60

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X60

Price
12,500 USD
Year
2017
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X60
Categoryconveyors
Serial Number1715-11
Unit NumberNC000319
Catalog NumberCU4467230
Manufacturing Year2017
Hours2 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 12,500
Tax-
Price Including Tax-
Features
Additional Information48" FEED HOPPER W/ FLASHING
3 PLY 2 X 1 CONVEYOR BELTING
14"LAGGED DRUM PULLEY 2 7/16"BRG
BUSHING.
TOSHIBA 20 HP MOTOR
DODGE TAII 425 GEARBOX W/ 2 7/16
2 7/16" PGSP TAIL SHAFT - DODGE
SCM BEARING.
2 15/16"PGSP HEAD SHAFT - DODGE
12"WING PULLEY 2 7/16"SCM BEARIN
2- SIDE GUARDS ON HOPPER
PRICED KRL 3-13-19
7- RETURN ROLLER GUARDS
PRECISION CEMA C 5" ROLLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone