MISCELLANEOUS MFGRS CON 36X60

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X60

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X60
Categoryconveyors
Serial NumberNCM00054
Unit NumberNCM00054
Catalog NumberCU4686151
Manufacturing Year2020
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationP2B-SCM
TOSHIBA MOTOR
NUTS
2B7.0 WITH 1-7/16 BUSHING
7 RETURN ROLLER GUARDS
2B8.6 WITH 1-5/8 BUSHING
2 SIDE GUARDS ON HOPPER
TA4207H25 GEARBOX
CEMA C 5"X 36" 35DG.TROUGHING
14" X 36" LAGGED PULLEY ASSY
CEMA C 5"X 36" 20DG.TROUGHING
XT30-2 7\16" BUSHING 14" X 36"
36" X125' 3PLY 1/4 COVER 330PIW
LAGGED PULLEY ASSY XT30
B 60 V BELT
BOLT HARDWARE WITH COIL ROD AND
ORDERED FOR STOCK 10/4/18 KLS
2 7\16" BUSHING
CEMA C 5" X 36" STEEL RETURNS
12" X 38" WING PULLEY XT30 -
ROLLER
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
SCM 2 7/16" HEAD PULLEY BEARING
Features
Additional InformationP2B-SCM
TOSHIBA MOTOR
NUTS
2B7.0 WITH 1-7/16 BUSHING
7 RETURN ROLLER GUARDS
2B8.6 WITH 1-5/8 BUSHING
2 SIDE GUARDS ON HOPPER
TA4207H25 GEARBOX
CEMA C 5"X 36" 35DG.TROUGHING
14" X 36" LAGGED PULLEY ASSY
CEMA C 5"X 36" 20DG.TROUGHING
XT30-2 7\16" BUSHING 14" X 36"
36" X125' 3PLY 1/4 COVER 330PIW
LAGGED PULLEY ASSY XT30
B 60 V BELT
BOLT HARDWARE WITH COIL ROD AND
ORDERED FOR STOCK 10/4/18 KLS
2 7\16" BUSHING
CEMA C 5" X 36" STEEL RETURNS
12" X 38" WING PULLEY XT30 -
ROLLER
HEAD PULLEY SHAFT 2-7/16 1045TGP
TAIL PULLEY SHAFT 2-7/16 1045TGP
SCM 2 7/16" HEAD PULLEY BEARING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone