MISCELLANEOUS MFGRS CON 36X40H

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X40H

Price
26,900 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X40H
Categoryconveyors
Serial NumberNC000224
Unit NumberNC000224
Catalog NumberCU2341384
Manufacturing Year2016
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 26,900
Tax-
Price Including Tax-
Features
Additional Information36X40 HYDRAULIC CONVEYOR
TROUGHING IDLERS
3-PLY 1/4" TOP BELTING
300 FPM
HXT-425B HYDRAULIC REDUCER
B30 VANE MOTOR
2 7/16" REDUCER BUSHING
OUTPUT HP (10.9) CLASS 2
RUNNING TORQUE = 10,584 LB-IN
STARTING TORQUE = 28,164 LB-IN
RUNNING PRESSURE = 887 PSI
FLOW RATE = 26 GPM
16" DIA X 38" WIDE CROWN FACE
STANDARD DUTY DRUM
1/2" THICK VULCANIZED HERRING
BONE GROOVED LAGGING
3 7/16" DIA X 77" LONG STEEL
(2) 3 7/16" BUSHINGS
3 7/16" THRU BUSHINGS, TURNED TO
SHAFT
2 7/16" FOR DRIVE,MOUNTED OFFSET
2 15/16" FOR BEARINGS,TURNED TO
ON CENTERS
2-TWO BOLT PB BEARINGS MOUNTED
THE BELT TO TAIL PULLEY WITH
HARDLINES RUNNING THE LENGTH OF
CONVEYOR LEGS
(2) 12" WHIP HOSES
BACK SOLID 4'
FRONT ADJUSTABLE FROM 6'TO 10'
PRICED 4-12-16 KRL
HOPPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone