MISCELLANEOUS MFGRS CON 36X40H

Construction and Mining Equipment MISCELLANEOUS MFGRS CON 36X40H

Price
28,265 USD
Year
2016
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS CON 36X40H
Categoryconveyors
Serial Number1703
Unit NumberNC000295
Catalog NumberCU4467227
Manufacturing Year2016
Hours150 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax28,265 USD
Tax USD
Price Including Tax USD
Details
Additional Information24" X 48" HOPPER EXTENSIONS
FIXED LEG KIT.
FULL ADJUSTABLE FRONT LEGS KIT
WITH 8FT. ANGLE BASE AND REAR
HYD. LINES RAN TO TAIL END OF
CONVEYOR W/ FITTINGS.
HXT 415 HYD. GEARBOX W/HDYROIL
B30 MOTOR.
WITH 4-1/2" DROP BRACKET
4 EA. 5" CEMA C RETURN ROLLER
ROLLER.
ROLLERS
6 EA. 5" CEMA C 35 DG. TROUGHING
6 EA. 5" CEMA C 20 DG. TROUGHING
12" WING W/2 7/16" BUSHING
14" LAGGED DRUM W/2 7/16" BUSH
PRICED KRL 10/12/17
Features
Additional Information24" X 48" HOPPER EXTENSIONS
FIXED LEG KIT.
FULL ADJUSTABLE FRONT LEGS KIT
WITH 8FT. ANGLE BASE AND REAR
HYD. LINES RAN TO TAIL END OF
CONVEYOR W/ FITTINGS.
HXT 415 HYD. GEARBOX W/HDYROIL
B30 MOTOR.
WITH 4-1/2" DROP BRACKET
4 EA. 5" CEMA C RETURN ROLLER
ROLLER.
ROLLERS
6 EA. 5" CEMA C 35 DG. TROUGHING
6 EA. 5" CEMA C 20 DG. TROUGHING
12" WING W/2 7/16" BUSHING
14" LAGGED DRUM W/2 7/16" BUSH
PRICED KRL 10/12/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone