Masaba MS80

Masaba MS80

Price
89,650 USD
Year
2019
Working hours
204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba MS80
Categoryconveyors
Serial Number18MS8036768
Unit NumberNC000485
Catalog NumberCU4491944
Manufacturing Year2019
Hours204 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$ 89,650
Tax-
Price Including Tax-
Features
Additional InformationPRICED BY KLS 9-18-19
HYDRAULIC HEAD FOLD
EXTENDED FEED BOOT
30FT HYD HOSE COUPLING HOSE KIT
3 PLY BELT, REMOTE GREASE LINES5
THROTTLE CABLE
JACK LEG SYSTEM X 2
CHAIN AND SPROCKET WHEEL DRIVE
LIGHTING BOARD
900MM 36" 3 PLY BELT
HYD AXLE EXTENSION
VAIRED ANGLE WING ROLLERS
2X PULL CORDS EITHER SIDE
SIDE SKIRTS AND GUARDING
AT FEEDBOOT EXIT
ANSI/ISO DECALS
AUTOMAX GREASE POTS
5TH WHEEL HOOKUP
HYD HEIGHT ADJUSTMENT
WHEELS TOWBAR GROUND PIVOT STAND
CAT C2.2 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources