Masaba CON 48X63

Masaba CON 48X63

Price
83,940 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba CON 48X63
Categoryconveyors
Serial Number2014253
Unit NumberNC000210
Catalog NumberCU2065920
Manufacturing Year2014
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax83,940 USD
Tax USD
Price Including Tax USD
Details
Additional InformationCROSS BELT MAGNET STAND
W12X40# BEAM
C4X5.4# BEAM
2"X2"X1/4"
FOLDING SUPPORT MANUAL RAISE W/
PIN LOCK ADJUSTMENT/KICKER BRACE
4-11RX22.5 TIRES
.
W/PINLOCK HGHT ADJUSTMENT
CLASS II HEAD DRIVE
DODGE TXT#7 W/SHEAVE QD BUSHING
40HP ELEC W/SHEAVE & QD BUSHINGS
WITH DRIVE GUARD
1200TPH BASED 100# PER CUBIC FT
350FPM @ 18 DEGREES
HD PULLEY 18"DIA RUBBER LAGGED
HD 16"DIA SELF CLEAN WING PULLEY
BEARINGS 3 15/16"SHAFT DODGE E
24"SCREW TYPE
BEARINGS 3 7/16"SHAFT DODGE WSTU
FLEXCO MECHANICAL STEEL FASTENER
4PLY 1/4"X1/16"CONVEYOR BELTING
CAT
CAT PRIMARY
CEMA C,CAT 35* 5'DIA IDLE 42"SPA
CEMA C,CAT 20* SEALED 5"DIA IDLE
10'LONG W/ADJUST RUBBER FLASHING
CEMA C,CAT SEALED 5'IDLE 10'SPAC
W/5TH WHEEL PIN/HEAD OF CONVEYOR
HOPPER
NOT INCLUDED
BLASTED
1-COAT OF 2-PART URETHANE PRIMER
/MUD FLAPS
TAIL PULL,VBELT,NIP,HEAD PULLEY
PRICED BY JAS 09/28/2015
1-COAT OF 2 PART URETHANE PAINT
2-COPIES MAINTENANCE & PARTS
Features
Additional InformationCROSS BELT MAGNET STAND
W12X40# BEAM
C4X5.4# BEAM
2"X2"X1/4"
FOLDING SUPPORT MANUAL RAISE W/
PIN LOCK ADJUSTMENT/KICKER BRACE
4-11RX22.5 TIRES
.
W/PINLOCK HGHT ADJUSTMENT
CLASS II HEAD DRIVE
DODGE TXT#7 W/SHEAVE QD BUSHING
40HP ELEC W/SHEAVE & QD BUSHINGS
WITH DRIVE GUARD
1200TPH BASED 100# PER CUBIC FT
350FPM @ 18 DEGREES
HD PULLEY 18"DIA RUBBER LAGGED
HD 16"DIA SELF CLEAN WING PULLEY
BEARINGS 3 15/16"SHAFT DODGE E
24"SCREW TYPE
BEARINGS 3 7/16"SHAFT DODGE WSTU
FLEXCO MECHANICAL STEEL FASTENER
4PLY 1/4"X1/16"CONVEYOR BELTING
CAT
CAT PRIMARY
CEMA C,CAT 35* 5'DIA IDLE 42"SPA
CEMA C,CAT 20* SEALED 5"DIA IDLE
10'LONG W/ADJUST RUBBER FLASHING
CEMA C,CAT SEALED 5'IDLE 10'SPAC
W/5TH WHEEL PIN/HEAD OF CONVEYOR
HOPPER
NOT INCLUDED
BLASTED
1-COAT OF 2-PART URETHANE PRIMER
/MUD FLAPS
TAIL PULL,VBELT,NIP,HEAD PULLEY
PRICED BY JAS 09/28/2015
1-COAT OF 2 PART URETHANE PAINT
2-COPIES MAINTENANCE & PARTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone