Masaba 9X16CON

Masaba 9X16CON

Price
On Request
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba 9X16CON
Categoryconveyors
Serial Number2017289
Unit NumberM024488
Catalog NumberCU4411923
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
SWITCHGEARSWITCHGEAR
Additional Information(2) BULKHEAD
(2) EARTHQUAKE BIN VIBRATORS
1/4' MILD STEEL PLATE HOPPER
17.5 CUBIC YARD STRUCK CAPACITY
3-PLY BELTING
30HP W/SHEAVE MOTOR
42"X19' INCLINED BELT FEEDER
9' X16' HOPPER
9'X16'HOPPER W/42" BELT FEEDER
AXLE- 114 X22.5TIRES
BRAKE AND LIGHT PKG
C10X15.3 CHANNEL MAIN FRAME
CHORD HOLDER
DODGE TAII GEAR REDUCER
EXTEND BELT FEEDER 3FT/2ND AXEL
EXTRA GRIZZLY BRACE TUBE
FLEXCO MECHANMICAL BELT SPLICE
HD 16"DIA DRIVE PULLEY
HEAD DRIVE,LEFT HAND
HYDRUALIC LIFT GRIZZLY SCREEN
IMPACT IDERS 5"/RETURN,PRECISION
LANDING JACKS TO REAR OF FEEDER
LIFTING EYES
MARTIN PRIMARY WIPER
OPTIONS
SCREW TYPE TAKE UPS
SIDE GUARDS W/RUBBER CURTAINS
SINGLE AXLE CHASSIS
STEEL SHOT BLASTED
SWITCHGEAR WARNING HORN
V-BELT DRIVE W/GUARD
VULCANIZED BELT SPLICES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone