Masaba 36X60CON

Masaba 36X60CON

Price
On Request
Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba 36X60CON
Categoryconveyors
Serial Number2018314
Unit NumberM025068
Catalog NumberCU4413404
Manufacturing Year2018
Hours1 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
SWITCHGEARSWITCHGEAR
GUARDSGUARDS
Additional Information36"X60' PRTBLE TRANS CONV
5" DIAM
5" DIAM
BASE PLATE WITH 5TH WHEEL PIN
BELT SCRAPER-MARTIN QB1 PV
BELT SPEED-350 FPM
BELTING-3-PLY 3/16"X1/16"
BOTTOM CONVEYOR
BRAKES, LIGHTS & MUD FLAPS
CLASS II HEAD DRIVE
DISCHARGE HEIGHT-15.10"
DRIVE PULLEY- RUBBER LAGGED DRUM
FIXED WIDTH RADIAL AXLE
GEAR REDUCER-DODGE TXT#5
HOPPER-6' LONG
HOPPERS FLARES
LANDING LEGS-SWING DOWN CRANK JA
MOTOR-WEG 20HP
OWNER'S MANUAL-(2) COPIES
RETURN IDLERS-CEMA C,
RETURN ROLL GUARDS
ROLL OFF 3 PACK
TAIL PULLEY-SELF-CLEANING
TAKE UPS-SCREW TYPE
TANDEM WALKING BEAM AXLE
TOWING/LIFT EYE
TRANS IDLERS-CEMA C,PPI,20 DEG
TROUGH IDLERS-CEMA C,PPI,35 DEG
TUBULAR UNDERCARRIAGE
V-BELT DRIVE-WITH DRIVE GUARD
VULCANIZED SPLICES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone