Masaba 36X60CON

Masaba 36X60CON

Price
On Request
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba 36X60CON
Categoryconveyors
Serial Number2012323
Unit NumberM013795
Catalog NumberCU2440115
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information36"X60' PRTBL RADIAL STKING CONV
BASE PLATE WITH 5TH WHEEL PIN
CAPACITY-450 TPH
TOWING/LIFT EYE
HOPPER 6' LONG RADIAL REC HPPER W/ADJBL RUBBER FLASHING
MAIN FRAME 24" DEEP TRUSS
MOTOR-15HP ELECTRIC W/2B SHV & QD BUSHINGS
TELESCOPING AXLE(2)11X22.5R TIRE TELESCOPING AXL W/ HVY DTY SWVL BLOCK WHEELS
LIGHTS & MUDFLAPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone