Masaba STK 36X100

Masaba STK 36X100

Price
101,000 USD
Year
2018
Working hours
270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK 36X100
Categoryconveyors
Serial Number2018288
Unit NumberNC000415
Catalog NumberCU4467197
Manufacturing Year2018
Hours270 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 101,000
Tax-
Price Including Tax-
Details
Movement typeMobile
Additional Information600TPH ON 100#CU/FT
V BELT DRIVE WITH GUARD
WEG 30HP ELECTRIC WITH SHEAVE
AND QD BUSHING
BUSHING AND BACKSTOP
FULL LENGTH UNDER SUPPORT ANGLES
DODGE TXT#6 WITH SHEAVE QD
ANCHOR PIVOT PLATE
BRAKES LIGHTS AND MUDFLAPS
TIRES AND SWIVEL BLOCK WHEELS
TELESCOPING AXLE WITH 4 11RX22.5
#100 CHAIN AND DRIVE GUARD
MOTOR SEW REDUCER, SPROCKETS
HYD RAISE WITH 5HP MOTOR PUMP
CYLINDER VAVLE BODY, HYD RESER
AND PLUMBING
ELECRIC POWER TRAVEL WITH 3HP
2"X2"X3/16" CROSS ANGLES
HYDRAULICALLY TOP FOLD HEAD SECT
TUBULAR UNDERCARRIAGE HYD RAISE
WITH PIN LOCK HEIGHT ADJUSTMENT
36" DEEP TRUSS
3"X3"X1/4" CHORD ANGLES
2"X2"X3/16" MAIN LATTICE ANGLES
1 1/2" X 1 1/2" X 3/16" HEAD SEC
SLIP TUBE LANDING LEGS
6' LONG WITH ADJUSTABLE RUBBER
BASE PLATE WITH 5TH WHEEL PIN
TOWING/LIFT EYE
1 COAT OF 2PART URETHANE PAINT
METSO BEIGE WITH YELLOW GUARDS
NIP GUARD ON HEAD PULLEY
1 COAT OF 2PART URETHANE PRIMER
INCLUDED AND 100' LEAD CHORD
TAIL PULLEY GUARD, V BELT GUARD
FLASHING
RADIAL RECIEVING HOPPER
35� SEALED 5" 4' SPACING
RETURN IDLERS CEMA B 5" 10' SPAC
SCM BEARINGS
20� SEALED 5" DIAMETER
TROUGHING IDLERS PPI CEMA B
MARTIN PIT VIPER WITH TWIST TENS
TRANSITION IDLERS, PPI CEMA B
2 COPIES OF MAINTENEANCE & PARTS
SCREW TYPE TAKE UPS
3 PLY 3/16"X1/16" CONV BELT
STEEL SHOT BLASTED
2 15/16" SHAFT WITH DODGE WSTU
WING TYPE PULLLEY
16" TAIL PULLEY SELF CLEANING
HEAVY DUTY 18" DRIVE PULLEY-LAGG
3 7/16" DRIVE SHAFT TYPE E BEARI
350FPM @ 18�
EXTEND
CLASS II HEAD DRIVE
FLEXCO MECHANICAL STEEL FASTENER
PRICED BY KRL 11/19/18
HYD AXLE JACKS AND HYD AXLE
Features
Additional Information600TPH ON 100#CU/FT
V BELT DRIVE WITH GUARD
WEG 30HP ELECTRIC WITH SHEAVE
AND QD BUSHING
BUSHING AND BACKSTOP
FULL LENGTH UNDER SUPPORT ANGLES
DODGE TXT#6 WITH SHEAVE QD
ANCHOR PIVOT PLATE
BRAKES LIGHTS AND MUDFLAPS
TIRES AND SWIVEL BLOCK WHEELS
TELESCOPING AXLE WITH 4 11RX22.5
#100 CHAIN AND DRIVE GUARD
MOTOR SEW REDUCER, SPROCKETS
HYD RAISE WITH 5HP MOTOR PUMP
CYLINDER VAVLE BODY, HYD RESER
AND PLUMBING
ELECRIC POWER TRAVEL WITH 3HP
2"X2"X3/16" CROSS ANGLES
HYDRAULICALLY TOP FOLD HEAD SECT
TUBULAR UNDERCARRIAGE HYD RAISE
WITH PIN LOCK HEIGHT ADJUSTMENT
36" DEEP TRUSS
3"X3"X1/4" CHORD ANGLES
2"X2"X3/16" MAIN LATTICE ANGLES
1 1/2" X 1 1/2" X 3/16" HEAD SEC
SLIP TUBE LANDING LEGS
6' LONG WITH ADJUSTABLE RUBBER
BASE PLATE WITH 5TH WHEEL PIN
TOWING/LIFT EYE
1 COAT OF 2PART URETHANE PAINT
METSO BEIGE WITH YELLOW GUARDS
NIP GUARD ON HEAD PULLEY
1 COAT OF 2PART URETHANE PRIMER
INCLUDED AND 100' LEAD CHORD
TAIL PULLEY GUARD, V BELT GUARD
FLASHING
RADIAL RECIEVING HOPPER
35� SEALED 5" 4' SPACING
RETURN IDLERS CEMA B 5" 10' SPAC
SCM BEARINGS
20� SEALED 5" DIAMETER
TROUGHING IDLERS PPI CEMA B
MARTIN PIT VIPER WITH TWIST TENS
TRANSITION IDLERS, PPI CEMA B
2 COPIES OF MAINTENEANCE & PARTS
SCREW TYPE TAKE UPS
3 PLY 3/16"X1/16" CONV BELT
STEEL SHOT BLASTED
2 15/16" SHAFT WITH DODGE WSTU
WING TYPE PULLLEY
16" TAIL PULLEY SELF CLEANING
HEAVY DUTY 18" DRIVE PULLEY-LAGG
3 7/16" DRIVE SHAFT TYPE E BEARI
350FPM @ 18�
EXTEND
CLASS II HEAD DRIVE
FLEXCO MECHANICAL STEEL FASTENER
PRICED BY KRL 11/19/18
HYD AXLE JACKS AND HYD AXLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources