Masaba 36X100PR

Masaba 36X100PR

Price
On Request
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba 36X100PR
Categoryconveyors
Serial Number2018317
Unit NumberM025069
Catalog NumberCU4411922
Manufacturing Year2018
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
TANDEM AXLETANDEM AXLE
GUARDSGUARDS
Additional Information36"X100' PORTABLE RADIAL STACKER
ANCHOR PIVOT PLATE
BASE PLATE WITH 5TH WHEEN PIN
BELT SCRAPER-MARTIN PIT QB1
BELT SPEED-350 FPM @ 18 DEGREES
BELTING-3-PLY 3/16"X1/16"
BRAKES,LIGHTS AND MUDFLAPS
CEMA C RUBBER DISC RETURNS
CEMA C TROUGHING IDLERS
CLASS II HEAD DRIVE
DRIVE PULLEY RUBBER LEGGED DRUM
GEAR REDUCER-DODGE TAII#5
HOPPER-6' LONG
HYDRAULIC RAISE-WITH 5HP MOTOR
HYDRAULIC TOP FOLD
MASABA FA AXLE-HYD FOLDING RADIA
MOTOR-WEG 30HP ELECTRIC
OWNER'S MANUAL-(2) COPIES
PAINT-METSO BEIGE W/YLLW GUARDS
POWER TRAVEL
RADIAL RECEIVING HOPPER
SLIP TUBE LANDING LEGS
SWITCHGEAR-NEMA 4 100'LEAD CHORD
TAIL PULLEY-SELF-CLEANING
TAKE UPS-SCREW TYPE
TOWING/LIFT EYE
TUBULAR UNDERCARRIAGE
V-BELT DRIVE
VULCANIZED BELT SPLICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone