Quick Search

MultiQuip SP2S13H20A

MultiQuip SP2S13H20A

Price
$2,100
Year
2015
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Concordia, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandMultiQuip SP2S13H20A
Categoryconcrete equipment
Serial NumberRD0311362
Unit Number5AR8497
Catalog Number2425540
Year2015
Hours100 h
CountryUnited States
LocationConcordia, KS
Pricing
Price Excluding Tax2,100 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DEPTH, HONDA GX390 11 HP, GAS
SELF PROPELLED, 7.5" CUTTING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering