Quick Search

Sullivan 185CFM

Sullivan 185CFM

Price
$26,750
Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Hurricane, UT
  • Basic information
  • Details
Basic information
BrandSullivan 185CFM
CategoryCompressed Air
Serial Number22DP002609
Unit NumberCM0233
Catalog Number4881304
Year2022
Hours1 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax26,750 USD
Tax-
Price Including Tax-
Details
Additional informationPRESSURE RANGE (70-125PSIG)
29 GALLON FUEL CAPACITY
WEIGHT: 2340 LBS
4 CYLINDER, 49 HP ... 2400 RPM
DIESEL ENGINE IDLE SPEED 1400RPM
185CFM, 100 PSI
134"L/55"W/70"H
VIN-4YAHH1115NM000272
ORDERED FOR STOCK 12.03.21 JLS (SULLIVAN)
OIL FLOODED ROTARY SCREW
SINGLE STAGE
2" BALL HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering