Quick Search

Sullivan 185CFM

Sullivan 185CFM

Year
2022
Working hours
108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandSullivan 185CFM
CategoryCompressed Air
Serial Number22JP003125
Unit NumberCM0250
Catalog Number4918043
Year2022
Hours108 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax27,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2" BALL HITCH
SINGLE STAGE
OIL FLOODED ROTARY SCREW
29 GALLON FUEL CAPACITY
185CFM, 100 PSI
4 CYLINDER, 49 HP @ 2400 RPM
DIESEL ENGINE IDLE SPEED 1400RPM
WEIGHT: 2340 LBS
134"L/55"W/70"H
PRESSURE RANGE (70-125PSIG)
VIN-4YAHH111XNM000686
PRICED 06/30/23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering