Quick Search

Sullivan 185CFM

Sullivan 185CFM

Year
2023
Working hours
107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandSullivan 185CFM
Wheeler Machinery Co.
CategoryTemperature Control
Serial Number23BP003882
Unit NumberCM0261
Catalog Number10073847
Year2023
Hours107 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax28,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information134"L/55"W/70"H
185CFM, 100 PSI
2" BALL HITCH
29 GALLON FUEL CAPACITY
4 CYLINDER, 49 HP @ 2400 RPM
DIESEL ENGINE IDLE SPEED 1400RPM
OIL FLOODED ROTARY SCREW
PRESSURE RANGE (70-125PSIG)
PRICED 12/04/23 KR
SINGLE STAGE
WEIGHT: 2340 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering