Currently 17749 machines for sale
Quick Search

Used Temperature Control Equipment for Sale

From combating cold winter temperatures to cooling compressed air and removing moisture, temperature control systems play an important role in many industries. If you need to control your work environment, consider the benefits of buying used. Used temperature control systems offer exceptional savings without sacrificing quality. Cat® dealers around the world carry used temperature controllers to help you maintain the right atmosphere for the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
172 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Atlas Copco 950AF T4F, 181,5002019
Eugene, OR
1,142 h Dealer Certified Conditionsepa labeltrailer mounteddiesel drivenjobsite towablepintal hitch

See Details
Sullair 425H, 49,5002020
Milford, MA
827 h

See Details
Sullair 400HHAF2020
Chanute, KS
915 h

See Details
Sullair TSR-202012
San Diego, CA
15,178 h

See Details
Sullair 400DHH2018
San Diego, CA
1,069 h

See Details
Sullair TSR-202007
San Diego, CA
32,567 h

See Details
Sullair 1600HAFDTQ, 86,9002011
Topeka Area, KS
6,047 h

See Details
Sullair 1600HAFDTQ, 195,4002016
Topeka Area, KS
3,023 h

See Details
Sullair 900HAF, 119,4002017
Wichita, KS
2,762 h

See Details
Sullair TSR20, 48,0002012
Harrisburg, PA
33,426 hengine typelightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1600HAFDTQ, 119,4002012
Topeka Area, KS
5,099 h

See Details
Sullair 185DPQ, 19,6002018
Olathe, KS
1,819 h

See Details
Sullair 375HAF, 41,3002018
Dodge City, KS
2,106 h

See Details
Sullair 185DPQ, 21,8002018
Topeka Area, KS
1,097 h

See Details
Sullair 375HAF, 34,8002018
Kansas City, MO
3,911 h

See Details
Sullair 185DPQ, 20,7002018
Wichita, KS
1,635 h

See Details
Atlas Copco B7-41, 130,0002010
New Stanton, PA
1,999 h

See Details
Sullair 375HAF, 32,6002012
Topeka Area, KS
2,778 h

See Details
Sullair 185DPQ, 20,7002018
Sedalia, MO
1,449 h

See Details
Sullair MPB90A, 7602010
Dodge City, KS

See Details
Sullair 1600HAFDTQ, 139,0002007
Kansas City, MO
5,761 h

See Details
Show more results

Temperature Control