Sullair 900H

Sullair 900H

Price
31,010 USD
Year
2008
Working hours
8292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 900H
CategoryCompressed Air
Serial Number200810240074
Unit NumberUA1075
Catalog NumberCU4702845
Manufacturing Year2008
Hours8292 h
CountryAustralia
LocationMulgave, VI
Pricing
Price Excluding Tax31,010 USD
Tax (10%)3,101 USD
Price Including Tax34,111 USD
Details
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA1075
• Manufacturer Year: 2008
• Hours: 8,292
• Price: 40,000 AUD (Excl GST)
• Location: Melbourne Vic

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3,330mm
• Width (mm): 5,180mm
• Height (mm): 2,450mm
• Wet weight (Kg): 5050 kg

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed dieseldriven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 900 cfm at 80-150 psi (425lps at 5.5-10.2 bar)
• Not suitable for on-road use
• Ready to run
(Prices quoted are Ex Works and exclusive of GST)
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA1075
• Manufacturer Year: 2008
• Hours: 8,292
• Price: 40,000 AUD (Excl GST)
• Location: Melbourne Vic

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3,330mm
• Width (mm): 5,180mm
• Height (mm): 2,450mm
• Wet weight (Kg): 5050 kg

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed dieseldriven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 900 cfm at 80-150 psi (425lps at 5.5-10.2 bar)
• Not suitable for on-road use
• Ready to run
(Prices quoted are Ex Works and exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone