Sullair 750CFM

Sullair 750CFM

Price
31,038 USD
Year
2008
Working hours
6479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 750CFM
CategoryCompressed Air
Serial Number200810240077
Unit NumberUA148
Catalog NumberCU4702830
Manufacturing Year2008
Hours6479 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax31,038 USD
Tax (10%)3,104 USD
Price Including Tax34,142 USD
Details
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA148
• Manufacturer Year: 2008
• Hours: 6,479
• Price: AUD $40,000 + GST
• Location: Adelaide SA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 750 cfm at 80-175 psi (354lps at 5.5-12 bar)
• Ready to run
(Prices quoted are exclusive of GST)
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA148
• Manufacturer Year: 2008
• Hours: 6,479
• Price: AUD $40,000 + GST
• Location: Adelaide SA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 750 cfm at 80-175 psi (354lps at 5.5-12 bar)
• Ready to run
(Prices quoted are exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone