Sullair 600HA DWQ-CAT

Sullair 600HA DWQ-CAT

Price
24,808 USD
Year
2008
Working hours
5600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 600HA DWQ-CAT
CategoryCompressed Air
Serial Number200810160033
Unit NumberUA141
Catalog NumberCU4702844
Manufacturing Year2008
Hours5600 h
CountryAustralia
LocationMulgrave, VI
Pricing
Price Excluding Tax24,808 USD
Tax (10%)2,481 USD
Price Including Tax27,289 USD
Details
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA141
• Manufacturer Year: 2008
• Hours: 5,600
• Price: AUD$42,400 + GST
• Location: Melbourne Vic

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 600 cfm at 80-150 psi (283lps at 5.5-10.2 bar)
• Ready to run
Call us on 1800 062 210
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationDETAILS:
• Class: Compressors
• Stock No.: UA141
• Manufacturer Year: 2008
• Hours: 5,600
• Price: AUD$42,400 + GST
• Location: Melbourne Vic

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 600 cfm at 80-150 psi (283lps at 5.5-10.2 bar)
• Ready to run
Call us on 1800 062 210
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone