Sullair 330CFM

Sullair 330CFM

Price
18,623 USD
Year
2008
Working hours
1300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 330CFM
CategoryCompressed Air
Serial Number200810140095
Unit NumberUA1094
Catalog NumberCU4702760
Manufacturing Year2008
Hours1300 h
CountryAustralia
LocationSydney, NSW
Pricing
Price Excluding Tax18,623 USD
Tax (10%)1,862 USD
Price Including Tax20,485 USD
Details
Additional InformationDETAILS:
• Class: Compressors
• Stock No.:UA1094
• Manufacturer Year: 2008
• Hours: 1,300
• Price: $25,000 AUD Ex Works (Excl GST)
• Location: Sydney NSW

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3970
• Width (mm): 1960
• Height (mm): 1880
• Wet weight (Kg): 2014

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C4.4 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 212 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 330 cfm at 80-200 psi
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional InformationDETAILS:
• Class: Compressors
• Stock No.:UA1094
• Manufacturer Year: 2008
• Hours: 1,300
• Price: $25,000 AUD Ex Works (Excl GST)
• Location: Sydney NSW

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3970
• Width (mm): 1960
• Height (mm): 1880
• Wet weight (Kg): 2014

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C4.4 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 212 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 330 cfm at 80-200 psi
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone