Sullair 300HH

Sullair 300HH

Price
16,668 USD
Year
2008
Working hours
2427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 300HH
CategoryCompressed Air
Serial Number200810140047
Unit NumberUA1102
Catalog NumberCU4702878
Manufacturing Year2008
Hours2427 h
CountryAustralia
LocationSydney, NSW
Pricing
Price Excluding Tax16,668 USD
Tax (10%)1,667 USD
Price Including Tax18,335 USD
Details
Additional InformationDETAILS:
• Class: Compressors - HP
• Stock No.:UA1102
• Manufacturer Year: 2008
• Hours: 2,427
• Price: $23,000 AUD Ex Works (Excl GST)
• Location: Sydney NSW

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3970
• Width (mm): 1960
• Height (mm): 1880
• Wet weight (Kg): 2014

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C4.4 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 212 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 330 cfm at 80-200 psi
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
BALL HITCHBALL HITCH
Additional InformationDETAILS:
• Class: Compressors - HP
• Stock No.:UA1102
• Manufacturer Year: 2008
• Hours: 2,427
• Price: $23,000 AUD Ex Works (Excl GST)
• Location: Sydney NSW

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 3970
• Width (mm): 1960
• Height (mm): 1880
• Wet weight (Kg): 2014

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar C4.4 diesel engine
• Sullair oil flooded compressor
• Mounted on a two wheel trailer for maximum mobility
• Complete with 212 Ltr integrated daily service fuel tank
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 330 cfm at 80-200 psi
• Sold Unregistered.
• Road towable

(Prices quoted are exclusive of GST)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone