Sullair 1600HAF

Sullair 1600HAF

Price
77,000 USD
Year
2011
Working hours
6113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 1600HAF
CategoryCompressed Air
Serial Number201112120249
Unit NumberEQ078334
Catalog NumberCU2484383
Manufacturing Year2011
Hours6113 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax77,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information80 - 150 PSI / 1600CFM
AFTERCOOLED
FILTERED AIR
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional Information80 - 150 PSI / 1600CFM
AFTERCOOLED
FILTERED AIR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone