Quick Search

Wacker RTLXSC3

Wacker RTLXSC3

Price
$35,400
Year
2019
Working hours
379 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandWacker RTLXSC3
CategoryCompactors
Serial Number24498752
Unit Number9AR5462
Catalog Number4554668
Year2019
Hours379 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax35,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

KOHLER ENGINE
EXTENDABLE DRUMS 22" TO 32",
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering