Wacker RTLXSC3

Wacker RTLXSC3

Price
16,700 USD
Year
2015
Working hours
386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker RTLXSC3
CategoryCompactors
Serial Number24222732
Unit Number5AR8398
Catalog NumberCU2460227
Manufacturing Year2015
Hours386 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 16,700
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

EXTENDABLE DRUMS 22" TO 32",
KOHLER ENGINE
M-TEC ME301 UNIV INSTALL KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone