Hamm HD140IVVHF

Hamm HD140IVVHF

Price
92,500 USD
Year
2018
Working hours
3,495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD140IVVHF
CategoryCompactors
Serial NumberAA00127
Unit Number486537
Catalog NumberCU4834099
Manufacturing Year2018
Hours3,495 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax92,500 USD
Tax-
Price Including Tax-
Details
Additional informationWHEEL & JOYSTICK CONTROLS
AS IS / AS RECEIVED
2683/04/26/21
SEAT,ADJUSTABLE, VINYL W/2"BELT
FOLDABLE SCRAPER BAR / MIRROR
PRESSURIZED WATER TANK SPRINKLER
VIBRATORY DUAL SMOOTH DRUMS, 84"
CANOPY W/ROPS / TRAVEL,ALARM
TRANSMISSION,HAMMTRONIC 0-6.2MPH
ENGINE,DEUTZ,TCD4.1L4, 154HP,T4
2018 HAMM HD140IVVHF COMPACTOR
LIGHTING,HALOGEN WORK & SIGNAL
DIGITAL GAUGES & 12V OUTLET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • OK
  • NORMAL
  • Good
  • Good
  • Good
cooling system
  • Good
  • Fair
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • 84" DRUM
  • DEUTZ TCD 4.1 L4 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone