Hamm HD140IVVHF

Hamm HD140IVVHF

Price
92,500 USD
Year
2018
Working hours
2,284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD140IVVHF
CategoryCompactors
Serial NumberAA00120
Unit Number486358
Catalog NumberCU4834097
Manufacturing Year2018
Hours2,284 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax92,500 USD
Tax-
Price Including Tax-
Details
Additional informationWHEEL & JOYSTICK CONTROLS
AS IS / AS RECEIVED
PRESSURIZED WATER TANK SPRINKLER
VIBRATORY DUAL SMOOTH DRUMS, 84"
CANOPY W/ROPS / TRAVEL,ALARM
TRANSMISSION,HAMMTRONIC 0-6.2MPH
ENGINE,DEUTZ,TCD4,1L4,154HP,T4
2018 HAMM HD140IVVHF COMPACTOR
2284/04/27/21
SEAT,ADJUSTABLE,VINYL,BELT(TORN)
LIGHTING,HALOGEN WORK & SIGNAL
DIGITAL GAUGES & 12V OUTLET
FOLDABLE SCRAPER BAR / MIRRORS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairL/F DAMAGED
safety items
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • SEAT TORN
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • 154 HP
  • OK
  • NORMAL
  • Fair
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • 84" DRUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone